SLVUDX0A August 2026 – October 2026
The LM7320-30EVM eFuse evaluation board allows for reference circuit evaluation of the Texas Instruments LM7311, LM7320-30 eFuses. Table 1-1 provides the features of the efuses.
FEATURES | LM7311 | LM7320 | LM7330 |
|---|---|---|---|
Overvoltage protection | Fixed OVP of 24V | Fixed OVP of 24V | Pin selectable OVP of 24V/34V |
ON resistance | 33mΩ | 20mΩ | 20mΩ |
| Maximum continuous current | 5A | 7A | 7A |
IEC62368-3 support | YES, IEC61000-4-5 support up to 35V | YES, Integrated smart surge clamp | YES,Integrated smart surge clamp |
Short circuit protection | YES | YES | YES |
Precise load current monitoring | YES | YES | YES |
Adjustable output slew rate control | YES | YES | YES |
Fault indication pins | YES | YES | YES |
| Linear ORing based Reverse Current Blocking | YES | YES | YES |
This EVM user’s guide describes the evaluation module (EVM) for LM7311, LM7320, and LM7330 eFuses.