SLVUDX0A August   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Input Hotplug Test
      2. 3.1.2 Power Up Into Short
      3. 3.1.3 Reverse-Current Blocking Test
      4. 3.1.4 Overvoltage Lockout
      5. 3.1.5 IMON Pin Test
      6. 3.1.6 Output Hot Short
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Drawings
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Power Up Into Short

Follow the instructions to perform the power-up into short test:

  1. Confirm that the experiment is setup initially as per the instructions in Section 3.1.
  2. Set the input supply voltage VIN to 12V and current limit to 30A. Keep the power supply OFF.
  3. Connect the negative terminal of power supply to J3-1 and positive terminal of power supply to J3-2.
  4. Short the output of the EVM to ground. For example, short VOUT1 (connector J2-1) to PGND (connector J2-2) through a cable.
  5. Turn ON the power supply.
LM7320-30EVM Power Up Into Output Short Response of LM7311Figure 3-3 Power Up Into Output Short Response of LM7311