Single-tone measurement setup recommendation:
- Connect an RF signal generator to
input 2.92mm RF connector, J1.
- The RF signal generator used must support >20GHz signal
frequency for testing out the TRF1218EVM.
- The TRF1218EVM device input is 50Ω in
the pass band.
- The EVM outputs are fully differential (or 180° out of phase)
at J2 and J3 2.92mm RF connectors. The TRF1218EVM has
100Ω differential matched output impedance. A pi resistive network(R1,R2,R3,R4)
is used to convert 50Ω output differential impedance of TRF1218 to 100Ω
differential.
-
When connecting to a spectrum
analyzer, the differential signal out of the EVM must be converted to a
single-ended signal using an external passive balun as shown in Section 2.1.2.1.
- Lastly, properly characterize and
account for the insertion loss of RF coaxial (coax) cables, 50Ω to 100Ω matching
loss (9.6dB), and passive balun to measure accurate gain and power levels for
the device.