SLVUDX6 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 General Use
      2. 2.1.2 Test Setup Diagrams
        1. 2.1.2.1 Gain and OP1dB Test Setup
        2. 2.1.2.2 Noise Figure Test Setup
        3. 2.1.2.3 Two-Tone OIP3 Test Setup
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1.     Trademarks
  11. 5Related Documentation

Features

  • Operates on a single 5V supply
  • Designed for single-ended, 50Ω input matching
  • TRF1218 50Ω differential output is matched to 100Ω differential via a Pi resistor network on board.

  • Simple interface to the input and outputs through onboard 2.92mm RF connectors
  • Power-down option available onboard using a jumper