SLVUDX6 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 General Use
      2. 2.1.2 Test Setup Diagrams
        1. 2.1.2.1 Gain and OP1dB Test Setup
        2. 2.1.2.2 Noise Figure Test Setup
        3. 2.1.2.3 Two-Tone OIP3 Test Setup
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1.     Trademarks
  11. 5Related Documentation

Device Information

The TRF1218 is a very high performance, radio-frequency (RF) amplifier optimized for RF applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an RF sampling analog-to-digital converter (ADC), such as the high-performance AFE7960. See TRF1218 data sheet for more details.