SLVUDY5A
July 2026 – July 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Efficiency, Load Regulation, and Noise
3.1.2
Load Transients
3.1.3
Start-Up and Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Revision History
Features
Input voltage range: 8V to 36V
Output voltage: fixed at 3.3V/adjustable with a resistive ladder
Load current: 0 to 4A
Switching frequency: 2.2MHz
SMB test point for output voltage noise measurements
Internal spread spectrum capability
Selectable forced pulse-width modulation or
pulse-frequency modulation
Supports other variants of the IC by replacing some components