SLVUDZ7 September 2026
Table 1-2 lists the electrical characteristics.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage range, VIN | Operating | 5.5 | 12 | 36 | V | |
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT(1) | 4.95 | 5 | 5.05 | V | ||
| Output current, IOUT | VIN = 5.5V to 36V | 0 | 20 | A | ||
| Output overcurrent protection, IOCP | VIN = 12V | 30 | A | |||
| Soft-start time, tSS | 3 | ms | ||||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency, FSW-nom | VIN = 12V | 428 | kHz | |||
| LM25139-Q1 junction temperature, TJ | –40 | 150 | °C | |||