The LM25139-Q1EVM-20A high-density EVM
is designed to use a regulated or non-regulated high-voltage input rail ranging from
5.5V to 36V to produce a tightly-regulated output voltage of 5V with load currents
up to 20A. This wide VIN range DC/DC design offers outsized voltage
rating and operating margin to withstand supply rail voltage transients. The
PowerTrain passive components selected for this EVM are available from multiple
component vendors.
The default configuration of this EVM
has an output voltage of 5V, a switching frequency of 440kHz, and uses a series
resistor (RSENSE) to sense the output current. Please see below for modifications
that can be made to the EVM for other common configurations:
To configure the EVM for a different
output voltage:
- Replace R4 with a 0Ω resistor for an output voltage of 3.3V.
- DNP R4 and populate RFBT and RFBB for other output voltages. Refer to the device
data sheet to select component values.
To configure the EVM for a different
switching frequency:
- DNP RT1 and populate RT2 for other switching frequencies with DRSS enabled.
Refer to the device data sheet to select component values.
- DNP RT2 and populate RT1 for other switching frequencies with DRSS disabled.
Refer to the device data sheet to select component values.
- Synchronize the FPWM/MODE pin to an external clock ±20% of the RT programmed
frequency up to 3.2MHz. Refer to the device data sheet for more details.
To configure the EVM for inductor DCR
sensing:
- Replace RSENSE with a 0Ω resistor.
- DNP R2 and R3.
- Populate R1 with a 0Ω resistor.
- Populate RDCRS and CDCRS. Refer to the device data sheet to select component
values.
The LM25139-Q1 synchronous buck
controller used in the EVM has the following features:
- Wide input voltage (wide
VIN) range of 3.5V to 42V
- Spread spectrum modulation for
lower EMI
- Wide duty cycle range with low
tON(min) and tOFF(min)
- Ultra-low shutdown and no-load
standby quiescent currents
- Peak current-mode control loop
architecture with cycle-by-cycle hiccup overcurrent protection
- Integrated, high-current MOSFET
gate drivers
CAUTION:
 |
| Hot surface. Contact can cause burns. Do not touch. |