SLVUE00 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 Programming Options
  10. 4Implementation Results
    1. 4.1 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Terminology

Bill of Materials (BOM)

Name Description Designator Quantity Manufacturer

Printed Circuit Board

Printed Circuit Board

!PCB1

1

Any

C1005NP01H102J050BA

CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402

C1

1

TDK

C1608X5R1H224K080AB

CAP, CERM, 0.22 uF, 50 V, +/- 10%, X5R, 0603

C2, C5

2

TDK

C1608X6S1H474K080AB

CAP, CERM, 0.47 uF, 50 V, +/- 10%, X6S, 0603

C3

1

TDK

GRM188R6YA475KE15J

CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603

C4

1

TDK

C1210C106K3RACTU

CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1210

C6

1

Kemet

GRM155R71C104KA88D

CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402

C7, C8, C9

3

MuRata

CGA3E2NP01H100D080AA

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603

C10, C11

2

TDK

GRM155R61E105KA12D

CAP, CERM, 1 uF, 35 V, +/- 20%, X5R, 0402

C12

1

MuRata

CGA3E1X7S1C225M080AC

CAP, CERM, 2.2 uF, 16 V, +/- 20%, X7S, AEC-Q200 Grade 1, 0603

C13

1

TDK

1812GC472KAT1A

CAP, CERM, 4700 pF, 2000 V, +/- 10%, X7R, 1812

C14, C33

2

AVX

CL05A106MQ5NUNC

CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402

C15, C23

2

Samsung Electro-Mechanics

GRM155R70J105KA12D

CAP, CERM, 1 uF, 6.3 V,+/- 10%, X7R, 0402

C16, C24

2

MuRata

C0402C222F3GACTU

2200 pF ±1% 25V Ceramic Capacitor C0G, NP0 0402 (1005 Metric)

C17, C18, C27

3

KEMET

C0603C104K8RACTU

CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603

C19, C20

2

Kemet

C0402C104K8RACTU

CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402

C21, C25, C29, C32

4

Kemet

885012205031

CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402

C22, C26, C28

3

Wurth Elektronik

CGA3E2C0G1H220J080AA

CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

C30, C31

2

TDK

GRT155R71E103KE01J

Multi-Layer Ceramic Capacitor 10nF 25V X7R ±10% 0402 Paper T/R

C34

1

Murata

MBRA160T3G

Diode, Schottky, 60 V, 1 A, AEC-Q101, SMA

D2

1

ON Semiconductor

QTLP630C4TR/FC17-21SYGC/S530-E2/TR8

LED, Green, SMD

D3, LD1, LD2, LD4

4

Everlight

NY PMS 440 0025 PH

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

H1, H2, H3, H4

4

B&F Fastener Supply

1902E

Standoff, Hex, 1"L #4-40 Nylon

H5, H6, H7, H8

4

Keystone

TSW-102-07-G-D

Header, 100mil, 2x2, Gold, TH

J1

1

Samtec

632723300011

Connector, Receptacle, USB Type C, R/A

J2

1

Wurth Elektronik

HTSW-103-07-G-S

Header, 100mil, 3x1, Gold, TH

J3, J7, J10, J13, J15, J16

6

Samtec

1502-2

Terminal, Turret, TH, Double

J4, J5

2

Keystone

HTSW-102-07-G-S

Header, 100mil, 2x1, Gold, TH

J6, J11

2

Samtec

TSW-113-07-G-D

Header, 100mil, 13x2, Gold, TH

J8

1

Samtec

L829-1J1T-43

Conn RJ-45 F 8 POS 2.03mm Solder RA Thru-Hole 17 Terminal 1 Port MagJack® T/R/Tray

J9

1

Bel Fuse

5-1814832-2

SMA Connector Jack, Female Socket 50Ohm Through Hole Solder

J14

1

TE Connectivity

RC0201JR-07470RL

RES, 470, 5%, 0.05 W, 0201

R1

1

Yageo America

HVC2010-10MJT3

RES, 10 M, 5%, 0.5 W, 2010

R2, R16

2

TT Electronics/IRC

CRCW02010000Z0ED

RES, 0, 5%, 0.05 W, 0201

R3, R4, R21, R22, R23, R30, R31, R32, R33, R34, R35, R36, R38, R39, R44, R45

16

Vishay-Dale

CRCW04020000Z0ED

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R5, R9

2

Vishay-Dale

CRCW040247K0JNED

RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R6

1

Vishay-Dale

CRCW04021K40FKED

RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R7

1

Vishay-Dale

CRCW04021M00FKED

RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R8

1

Vishay-Dale

CRCW040227R0JNED

RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R10, R11

2

Vishay-Dale

CRCW040210K0FKED

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R12

1

Vishay-Dale

CRCW0402470RJNED

RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R13, R19, R20, R24, R37, R40

6

Vishay-Dale

CRCW04025K10JNED

RES, 5.1 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R14, R15

2

Vishay-Dale

CRCW06032K49FKEAHP

RES Thick Film, 2.49kΩ, 1%, 0.33W, 100ppm/°C, 0603

R17, R18, R27, R28, R29, R41, R42

7

Vishay

CRCW04026K49FKED

RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R25

1

Vishay-Dale

RMCF0402FT1K50

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R26

1

Stackpole Electronics Inc

CRCW04022K20JNED

RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R43

1

Vishay-Dale

RC0402FR-071ML

RES, 1.00 M, 1%, 0.063 W, 0402

R50

1

Yageo America

ERJ-2RKF1000X

RES, 100, 1%, 0.1 W, 0402

R51

1

Panasonic

KSR221GLFS

Switch, Normally open, 2.3N force, 200k operations, SMD

S1

1

C&K Components

M7582-05

Single Operation 2.54mm Pitch Open Top Jumper Socket

SH-J3, SH-J6, SH-J10, SH-J11, SH-J13, SH-J15, SH-J16

7

Harwin

MSP430F5529IPN

25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br)

U1

1

Texas Instruments

TPS73733DRVR

Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection, DRV0006A (WSON-6)

U2

1

Texas Instruments

DP83C8512-M

Deterministic, Low-Latency, Low-Power, Multisource, 10/100Mbps, Industrial Ethernet PHY

U3

1

Texas Instruments

TPD4E05U06DQAR

4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode, DQA0010A (USON-10)

U4

1

Texas Instruments

TPS72118DBVR

Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br)

U5

1

Texas Instruments

ECS-250-12-33Q-JES-TR

Crystal, 25 MHz, 20 ppm, AEC-Q200 Grade 1, SMD

XTAL1

1

ECS Inc.

CSTNR4M00GH5L000R0

Oscillator, 4 MHz, 700 ppm, 39 pF, SMD

Y1

1

MuRata

ASDMB-50.000MHZ-LC-T

OSC, 50 MHz, 1.8 to 3.3V, SMD

Y2

1

Abracon Corporation