SLVUE03 August   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced Use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs and SWO
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Using a LaunchPad XDS110 Debug Probe

Before connecting the LP-XDS110 or LP-XDS110ET Debug Probe to the LP-EM-CC2755P10 , enable power by setting the TGT VDD jumper on the XDS110 Debug Probe to XDS. In this setting, the device voltage is fixed at 3.3V. If external power is provided to the LaunchPad, then set this jumper on the XDS110 Debug Probe to EXT. Afterward, connect the edge connector of the debugger to the edge connector of the LaunchPad and connect the USB port of the debugger to a computer.

The final configuration for this setup is shown in Figure 2-2, along with the correct jumper configuration for TGT VDD connected to XDS (as shown in the bottom right corner of the XDS 110 Debug Probe).

LP-EM-CC2755P10 Connection of LP-EM-CC2755P10 with XDS110 Debug ProbeFigure 2-2 Connection of LP-EM-CC2755P10 with XDS110 Debug Probe