SLVUE05 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced Use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs and SWO
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Device Information

The SimpleLink CC2755R and CC2755P family of devices are 2.4GHz wireless microcontrollers (MCUs) targeting Bluetooth Low Energy (6.x and upcoming versions), ZigBee (3.0 and upcoming versions), Thread (1.3 and upcoming versions), Matter (1.2 and upcoming versions) and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of CC2755P20 on this development kit include:

  • Support for features in Bluetooth 6.x and earlier versions: LE 2Mbit PHY (high-speed mode), LE Coded 125kbps and 500kbps PHYs (long range), advertising extensions, multiple advertising sets, periodic advertising with responses (PAwR), channel selection algorithm #2 (CSA#2), as well as backward compatibility with earlier Bluetooth Low Energy specifications.
  • Bluetooth channel sounding (CS) technology and algorithm processing unit (APU) to enable high accuracy, low cost and secure phase-based ranging mechanism for distance estimation in both initiator and reflector roles.
    • The APU enables latency and power efficient execution of ranging signal processing algorithms including FFT and higher resolution algorithms such as Multiple Signal Classification (MUSIC) and neural networks.
  • Arm Custom Data Execution (CDE) instruction support for acceleration of machine learning algorithms.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink Low Power F3 SDK
  • ZigBee protocol stack support in the SimpleLink Low Power F3 SDK
  • Thread protocol stack support in SimpleLink TI Openthread SDK
  • Matter stack support in SimpleLink Matter SDK
  • EdgeAI support in SimpleLink SDK EdgeAI plugin
  • Advanced security features for connected wireless applications:
    • An isolated High Security Module (HSM) controller that handles accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with Root of Trust (RoT) enabled by an unalterable system ROM
    • Arm Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch detection
    • Dedicated AES-128 hardware accelerator for handle critical real-time encryption/description operations at the link layer
  • Ultra-low standby current with full SRAM retention and a functional RTC that enables significant extension to battery life, especially for applications with longer sleep intervals.
  • Integrated balun and RF Tx/Rx switches, allowing the radio to fully operate using a single RF pin and severely reducing the product's Bill-of-Materials (BoM). The integrated RF switch seamlessly transitions between the low and high power RF paths of the CC2755P devices.

The CC2755R and CC2755P devices are part of the SimpleLink MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, ZigBee, Matter, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core Software Development Kit (SDK) and a rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing excellent code reuse when adapting to changes in the product's requirements. For more information, visit the SimpleLink MCU platform.