SLVUE05 October 2026
Before connecting the LP-XDS110 or LP-XDS110ET Debug Probe to the LP-EM-CC2755P20, enable power by setting the TGT VDD jumper on the XDS110 Debug Probe to XDS. In this setting, the device voltage is fixed at 3.3V. If external power is provided to the LaunchPad, then set this jumper on the XDS110 Debug Probe to EXT. Afterward, connect the edge connector of the debugger to the edge connector of the LaunchPad and connect the USB port of the debugger to a computer.
The final configuration for this setup is shown in Figure 2-2, along with the correct jumper configuration for TGT VDD connected to XDS (as shown in the bottom right corner of the XDS 110 Debug Probe).
Figure 2-2 Connection of LP-EM-CC2755P20 with XDS110 Debug Probe