SLVUE53
October 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Header Information
2.4
Jumper Information
2.5
Test Points
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
2-wire 4mA to 20mA current loop transmitter circuit
Panelized boards for ease of evaluation
Multiple input and output connectors
Header option to monitor quiescent current of XTR1xx devices
XTR100 package compatible with 5-pin SOT23 op amp pinout