SLVUE66
September 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector Descriptions
2.2
Transient Load Circuit
2.3
Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Load Step
3.3
Efficiency
3.4
Switch Node
3.5
Temperature
3.6
Non-Invasive Stability Measurement
3.7
Bode Plot
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
References
Features
D-CAP+ control for optimal load response
±1% reference voltage accuracy
Differential remote sensing
Droop regulation for optimized AC response