SLVUE75B September 2026 – November 2026
The BoosterPack is designed to be powered from an XDS debugger (LP-XDS110 or LP-XDS110ET) through the 20-pin edge connector, from a LaunchPad through the GND and 3V3 pin header, or from an external power supply directly connected to the GND and 3V3 pin header.
When powering from an XDS debugger, the voltage is fixed to 3.3V. When powering from a Launchpad, the voltage is also fixed to 3.3V if the Launchpad is connected to an XDS debugger. If an external power supply is used, care must be taken to keep the board voltage within the operating range (1.8V to 3.6V).