SLVUE75B September   2026  – November 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Hardware and Debug Setup
      1. 2.2.1 Setup to use a LaunchPad as the Host Device
      2. 2.2.2 Setup to use the BoosterPack with SmartRF Studio 8
    3. 2.3 BoosterPack Connection Pinout
    4. 2.4 GPIO Connections for CC1402P
    5. 2.5 LEDs
    6. 2.6 RX SAW Filter
  9. 3Software
    1. 3.1 Getting Started
    2. 3.2 SmartRF Studio 8
      1. 3.2.1 Code Export from SmartRF Studio
    3. 3.3 Transceiver Firmware Update
    4. 3.4 Updating the Transceiver Firmware using SmartRF Studio 8
    5. 3.5 Updating the Transceiver Firmware using the ssbl_host Example
    6. 3.6 Porting Guidelines
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
  12. 6Revision History

Transceiver Firmware Update

Although TI owns the development of the firmware running on the CC1402P, the end user still plays a critical role in the security story of the device.

Your CC1402P comes preloaded with trusted firmware, but updates from TI, which can provide additional security or additional features, are supported. The CC1402P comes equipped with a Secure Serial Bootloader (SSBL). An example, ssbl_host, is available in the TRX plugin, that can be used to download new firmware. SmartRF Studio 8 can also be used to update the transceiver firmware.

Note: If you are not able to update the firmware using SmartRF Studio or the ssbl_host, please contact TI.