SLYA068A May 2023 – December 2023 TMAG3001 , TMAG5253
In this scenario, take a look at the power savings just from the triggers and thumb sticks, for a 2-hour gaming session. The interactions in a gaming controller are fairly slow in nature, even with expert gamers reaching only up to 10 to 15 clicks per second. For a smooth response, the sensor signals could be sampled at a 10 times higher rate, at up to 100 Hz. Table 4-1 shows the comparison in power savings between two cases, one with power savings enabled using duty cycling, where the sensors are turned on once every 10 ms and the other case without any power savings where the sensors are just turned on continuously. From the analysis, it is seen that by power cycling the sensors at around 100 Hz or every 10 ms, the total system power can be easily reduced by around 100 times.
| Scenario 1 | No Power savings | Power Savings |
|---|---|---|
| Duration in Active mode | 120 minutes | 0.6 minutes |
| Duration disabled or in sleep mode | 0 minutes | 119.4 minutes |
| Average current consumption per thumb stick using 1 TMAG5273 (if 2 magnetic channels are enabled) | 2.3 mA | 20 μA |
| Average current consumption per trigger using 1 TMAG5253 | 2.1 mA | 10 μA (with tactive = 50 μs) |
| Total current consumption of the system with 2 Triggers and 2 Thumb sticks (mWh) | 8.8 mA | 60 μA |