SLYA068A May 2023 – December 2023 TMAG3001 , TMAG5253
and TMAG3001.
| Operating Mode | Device function | Current consumption for TMAG5273 | Current consumption for TMAG3001 |
|---|---|---|---|
| Continuous measure mode (ICC, ACTIVE) | Active state where the device is continuously measuring x, y, z axis data | 2.3 mA | 2.1 mA |
| Stand-by Mode (ISTANDBY) | Device is ready to start active conversion when triggered | 0.45 mA | 0.45 mA |
| Wake-up and Sleep Mode (ICC_DCM) | Wakes up at a configured time interval to measure the x, y, z, and temp axis data at 1000Hz | 240 μA | 230 μA |
| Sleep Mode (ISLEEP) | Ultra low power state | 1 μA | 40 nA |
Based on the system level power constraints and the required output data rate, TMAG5273 can be placed in any one of the power modes. When placed in the wake-up and sleep mode, the sensor is self duty cycled, based on the user configured sleep interval. For applications such as thumb sticks, where angle measurements are needed to determine the direction and magnitude, the users can configure the TMAG5273 to measure more than one axis data, every time the device wakes up. To calculate the average current consumption, the conversion time, tmeasure for 1, 2 or 3 channels and the sleep time, tsleep is needed. The average current consumption , Icc_average can be then calculated for TMAG5273 using Equation 2.
where,
| Sleep mode duration (ms) | Average current (uA) with three magnetic channels enabled (VCC=1.8 V) | Average current (uA) with two magnetic channels enabled (VCC=1.8 V) | Average current (uA) with one magnetic channel enabled (VCC=1.8 V) |
|---|---|---|---|
| 1 | 220.4 | 174.2 | 125.9 |
| 5 | 50 | 39.0 | 27.9 |
| 10 | 25.9 | 20.3 | 14.6 |
| 15 | 17.7 | 14 | 10.1 |
| 20 | 13.5 | 10.7 | 7.8 |
| 30 | 9.3 | 7.4 | 5.5 |
| 50 | 6.0 | 4.9 | 3.7 |
| 100 | 3.5 | 3 | 2.4 |
| 500 | 1.5 | 1.4 | 1.3 |
| 1000 | 1.3 | 1.2 | 1.1 |
| 2000 | 1.1 | 1.1 | 1.1 |
| 5000 | 1.1 | 1.0 | 1.0 |
| 20000 | 1.0 | 1.0 | 1.0 |