SLYA093 September 2025 TMAG3001 , TMAG5253
| Device | Characteristics | Design Considerations |
|---|---|---|
| TMAG5253 | Low-power linear Hall-effect sensor with enable pin in X2SON package | Measures magnetic field strength on Z-axis and reports data via ADC output. Enable pin allows for multiple devices to share the same ADC pin and disable devices that are not being used to reduce system current consumption. |
| DRV5055 | Linear Hall-effect sensor in SOT23 or TO-92 package | Measures magnetic field strength on Z-axis and reports data via ADC output. |
| TMAG5231 | Low-power Hall-effect switch in SOT23 or X2SON package | Measures magnetic field strength on Z-axis and pulls high/low (depending on the variant) when BOP is crossed. Useful when only an on/off response is required. |
| TMAG3001 | Low-power 3D linear and angle Hall-effect sensor with I2C interface and wake up detection in YBG package. | Measures magnetic field strength on X, Y, and Z axes and has an internal CORDIC to calculate angle. Offers a wakeup and sleep mode to allow for sampling while reducing average current consumption. |