SLYS045C June 2021 – April 2026 TMAG5273
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| SCL | 1 | IO | Serial clock. |
| GND | 2 | Ground | Ground reference. |
| GND (TEST) | 3 | Input | TI Test Pin. Connect to ground in application. |
| VCC | 4 | Power supply | Power supply. |
| INT | 5 | IO | Interrupt input/ output. If not used and connected to ground, set MASK_INTB = 1b. |
| SDA | 6 | IO | Serial data. |