SLYS045C June   2021  – April 2026 TMAG5273

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Temperature Sensor
    7. 5.7  Magnetic Characteristics For A1, B1, C1, D1
    8. 5.8  Magnetic Characteristics For A2, B2, C2, D2
    9. 5.9  Magnetic Temp Compensation Characteristics
    10. 5.10 I2C Interface Timing
    11. 5.11 Power up and Conversion Time
    12. 5.12 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Magnetic Flux Direction
      2. 6.3.2 Sensor Location
      3. 6.3.3 Interrupt Function
      4. 6.3.4 Device I2C Address
      5. 6.3.5 Magnetic Range Selection
      6. 6.3.6 Update Rate Settings
    4. 6.4 Device Functional Modes
      1. 6.4.1 Standby (Trigger) Mode
      2. 6.4.2 Sleep Mode
      3. 6.4.3 Wake-up and Sleep (W&S) Mode
      4. 6.4.4 Continuous Measure Mode
    5. 6.5 Programming
      1. 6.5.1 I2C Interface
        1. 6.5.1.1 SCL
        2. 6.5.1.2 SDA
        3. 6.5.1.3 I2C Read/Write
          1. 6.5.1.3.1 Standard I2C Write
          2. 6.5.1.3.2 General Call Write
          3. 6.5.1.3.3 Standard 3-Byte I2C Read
          4. 6.5.1.3.4 1-Byte I2C Read Command for 16-Bit Data
          5. 6.5.1.3.5 1-Byte I2C Read Command for 8-Bit Data
          6. 6.5.1.3.6 I2C Read CRC
      2. 6.5.2 Data Definition
        1. 6.5.2.1 Magnetic Sensor Data
        2. 6.5.2.2 Temperature Sensor Data
        3. 6.5.2.3 Angle and Magnitude Data Definition
        4. 6.5.2.4 Magnetic Sensor Offset Correction
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Select the Sensitivity Option
      2. 7.1.2 Temperature Compensation for Magnets
      3. 7.1.3 Sensor Conversion
        1. 7.1.3.1 Continuous Conversion
        2. 7.1.3.2 Trigger Conversion
        3. 7.1.3.3 Pseudo-Simultaneous Sampling
      4. 7.1.4 Magnetic Limit Check
      5. 7.1.5 Error Calculation During Linear Measurement
      6. 7.1.6 Error Calculation During Angular Measurement
    2. 7.2 Typical Application
      1. 7.2.1 Magnetic Tamper Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 I2C Address Expansion
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Angle Measurement
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
          1. 7.2.3.2.1 Gain Adjustment for Angle Measurement
        3. 7.2.3.3 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Register Maps
    1. 8.1 TMAG5273 Registers
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TMAG5273 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal-chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I2C interface, while supporting multiple operating VCC ranges, provides seamless data communication with low-voltage microcontrollers. The device has an integrated temperature sensor available for multiple system functions, such as thermal budget check or temperature compensation calculation for a given magnetic field.

The TMAG5273 can be configured through the I2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on system-level needs. Multiple sensor conversion schemes and I2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion.

An integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.

The TMAG5273 is offered in four different factory-programmed I2C addresses. The device also supports additional I2C addresses through the modification of a user-configurable I2C address register. Each orderable part can be configured to select one of two magnetic field ranges that suits the magnet strength and component placement during system calibration.

The device performs consistently across a wide ambient temperature range of –40°C to +125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TMAG5273 DBV (SOT-23, 6) 2.9mm × 2.8mm
For all available packages, see the package option addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.

TMAG5273 Application Block Diagram
Application Block Diagram