SLYS059D December 2025 – October 2026 TMAG5230
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DSBGA (Omnipolar) | DSBGA (Dual-Unipolar) | ||
| GND | A1 | A1 | Ground | Ground pin. |
| NC | A2 | — | No Connect | High impedance no-connect pin for Omnipolar versions. Can be left floating. |
| OUT2 | — | A2 | Output | Unipolar output, responds to negative magnetic flux density through the package. |
| VCC | B1 | B1 | Power | Supply voltage pin. |
| OUT | B2 | — | Output | Omnipolar output, responds to both positive and negative magnetic flux density through the package. |
| OUT1 | — | B2 | Output | Unipolar output, responds to positive magnetic flux density through the package. |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | DBV | ||
| NC | 1 | - | No Connect. Open or Short to GND. |
| GND | 2 | Ground | Ground pin. |
| NC | 3 | - | No Connect. Open or Short to GND. |
| OUT | 4 | Power | Supply voltage pin. |
| VCC | 5 | Power | Supply voltage pin. |