SLYT819 October 2021 BQ25980
Switched-capacitor DC/DC converters are switching regulators that use only flying capacitors and switches to transfer charges between the input and output. Compared to inductor-based DC/DC converters, switched-capacitor converters offer higher power density (capacitors store 10 to 100 times more energy per volume than inductors), low electromagnetic interference (EMI) and lower cost.
A 2-to-1 switched-capacitor DC/DC converter uses four switches to alternately charge and discharge flying capacitors to deliver power. Figure 1 shows a simplified switched-capacitor circuit and the charging/discharging phase of the flying capacitor. The output voltage is half of the input voltage, and the output current is twice the input current.
It is possible to use an ideal transformer in series with the output impedance (ROUT) to model the switched-capacitor converter efficiency [3], including the charge-sharing loss of the flying capacitor and the conduction loss in the resistive components. Switching loss is not included in the model, however, and requires separate analysis.