SLYT862 March   2025 LM5066I , TPS25984B

 

  1.   1
  2. 1 Introduction
  3. 2 Understanding EOS
  4. 3 Enterprise server system example
  5. 4 TVS diode selection
  6. 5 Design steps
  7. 6 Output Schottky diode selection
  8. 7 Placement and PCB layout considerations
  9. 8 Conclusion
  10. 9 References
  11. 10Related Websites

TVS diode selection

A TVS diode is designed to protect electronic components from voltage spikes. The TVS diode begins to operate once the voltage on the diode exceeds the avalanche breakdown potential. Figure 4 is a graph of a TVS diode’s current-voltage curve.

 TVS diode
                    characteristics. Figure 4 TVS diode characteristics.

As you can see in Figure 4, the final clamping voltage is a function of the current, which the TVS diode shunts, and the dynamic resistance (Rd) of the TVS diode. Again, the dynamic resistance is a function of diode package size and the time duration (tP) that the TVS diode shunts the current.

For example, the SMAJ diode (13.52mm2) has a higher Rd than the SMBJ diode (19.44mm2), so the SMAJ diode leads to a higher clamping voltage at a given shunt current.

Use these values of Rd to calculate the clamping voltage, these values are available from the TVS diode manufacturer’s data sheet.

For tp ≤ 20μs:

Equation 3. R d t P = R D ( 8 / 20 μ s )

For 20μs < tp < 1ms :

Equation 4. R d ( t P ) = R D ( 10 / 1,000 μ s ) - R D ( 8 / 20 μ s ) 980     t P - 20 μ s + R d ( 8 / 20 μ s )

For tp ≥ 1ms:

Equation 5. R d t P = R D ( 10 / 1,000 μ s )

This multiparameter dependency leads to a challenging iterative design process. To ease design, TI released an online tool for TVS selection [5]. Figure 5 illustrates the design methodology as a flow chart, while Table 1 lists the typical specifications of a rack server.

 Flow chart for TVS diode
                    selection. Figure 5 Flow chart for TVS diode selection.
Table 1 Typical system specifications.
Parameter Value
Nominal operating voltage (VIN) 12V
Maximum operating voltage (VDC_max) 13.2V
Circuit breaker current (IP) 200A
Parasitic inductance (L) 100nH
Maximum tolerable voltage (VC(max)) 20V
Maximum operating temperature 75°C