SLYT864 April   2025 LM5066I

 

  1.   1
  2. 1Introduction
  3. 2Comparing current-sensor elements used for energy metering
  4. 3Sensitivity of PCB Rogowski coils used in energy metering vs. ADC noise performance
  5. 4Sensitivity analysis of an ADC signal chain for Rogowski coil-based current sensors
  6. 5Conclusion
  7. 6References

Conclusion

For ≥100μV/A Rogowski coils, the external gain stage is not necessary, resulting in a reduced cost for an energy metering signal-chain solution. For <100μV/A Rogowski coils, external gain may be needed to meet residential electricity metering accuracy when using the TI ADS131M08 or a comparable ADC. Or alternatively, a lower-noise, higher cost ADC may be considered to avoid the additional circuitry.