SLYT871 November 2025 INA600
While there are many ways to accomplish voltage sensing, an integrated DA provides exceptional performance benefits that are not achievable with a discrete implementation. Input voltage limitations from the supply voltage of op amps become a nonfactor for integrated DAs such as TI’s INA600, and high attenuation ratios provide flexibility when monitoring voltages beyond the supply rail.