Product details

Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 40 CMRR (min) (dB) 89 Common-mode input low (min) (V) -40 Common-mode input high (max) (V) 85 Input offset (±) (max) (V) 0.003 Iq (typ) (mA) 0.06 Slew rate (typ) (V/µs) 0.32 Voltage gain (min) (V/V) 0.028 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 200000 Rating Catalog Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 5 Gain error (±) (max) (%) 0.05
Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 40 CMRR (min) (dB) 89 Common-mode input low (min) (V) -40 Common-mode input high (max) (V) 85 Input offset (±) (max) (V) 0.003 Iq (typ) (mA) 0.06 Slew rate (typ) (V/µs) 0.32 Voltage gain (min) (V/V) 0.028 Voltage gain (max) (V/V) 0.2 Small-signal bandwidth (typ) (Hz) 200000 Rating Catalog Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 5 Gain error (±) (max) (%) 0.05
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Ultra-high input impedance: >1MΩ
  • Supply range: 2.7V (±1.35V) to 40V (±20V)
  • Input voltage range: (V–) – 40V to (V–) + 85V
  • Precision voltage monitoring in noisy systems:
    • CMRR: 100dB (typical, G = 1/5)
    • Gain error: ±0.01% (typical)
    • Gain drift : ±1ppm/°C (typical)
  • Available gains:
    • INA600A: 1/5
    • INA600B: 1/10
    • INA600C: 1/12
    • INA600D: 1/18
    • INA600E: 1/24
    • INA600F: 1/36
  • –3dB bandwidth: ≥200kHz
  • Drives 400pF with ≤20% overshoot (typical)
  • Low quiescent current: 65µA (typical)
  • Specified temperature range: –40°C to +125°C
  • Ultra-high input impedance: >1MΩ
  • Supply range: 2.7V (±1.35V) to 40V (±20V)
  • Input voltage range: (V–) – 40V to (V–) + 85V
  • Precision voltage monitoring in noisy systems:
    • CMRR: 100dB (typical, G = 1/5)
    • Gain error: ±0.01% (typical)
    • Gain drift : ±1ppm/°C (typical)
  • Available gains:
    • INA600A: 1/5
    • INA600B: 1/10
    • INA600C: 1/12
    • INA600D: 1/18
    • INA600E: 1/24
    • INA600F: 1/36
  • –3dB bandwidth: ≥200kHz
  • Drives 400pF with ≤20% overshoot (typical)
  • Low quiescent current: 65µA (typical)
  • Specified temperature range: –40°C to +125°C

The INA600 is a voltage-sensing difference amplifier with precision matched resistors that offer attenuating gain options. The precision matched integrated resistors saves BOM costs and board space by removing the need for precise and low tolerance external resistors.

The INA600 offers high input impedance of >1MΩ and low quiescent current of 65µA. The device can handle up to –40V to +85V of input voltage, attenuate the voltage down with great accuracy, and interface the voltage to the low voltage ADC while rejecting any common-mode errors such as ground bounce, switching ripples, AC mains and so forth. The device achieves a maximum gain error of ±0.05%, and a maximum gain drift of 5ppm/°C along with 89dB of minimum common-mode rejection ratio (G = 1/5).

This combination of specifications makes the INA600 a great choice for a variety of level translation, differential to single-ended applications, including any voltage monitoring of batteries or power rails. The INA600 interfaces directly to low-speed, analog-to-digital converters (ADC) and therefore is an excellent choice for replacing discrete implementation of difference amplifiers built with commodity amplifiers and discrete resistors. The INA600 is offered in standard 6-pin SOT-23 and SC70 packages.

The INA600 is a voltage-sensing difference amplifier with precision matched resistors that offer attenuating gain options. The precision matched integrated resistors saves BOM costs and board space by removing the need for precise and low tolerance external resistors.

The INA600 offers high input impedance of >1MΩ and low quiescent current of 65µA. The device can handle up to –40V to +85V of input voltage, attenuate the voltage down with great accuracy, and interface the voltage to the low voltage ADC while rejecting any common-mode errors such as ground bounce, switching ripples, AC mains and so forth. The device achieves a maximum gain error of ±0.05%, and a maximum gain drift of 5ppm/°C along with 89dB of minimum common-mode rejection ratio (G = 1/5).

This combination of specifications makes the INA600 a great choice for a variety of level translation, differential to single-ended applications, including any voltage monitoring of batteries or power rails. The INA600 interfaces directly to low-speed, analog-to-digital converters (ADC) and therefore is an excellent choice for replacing discrete implementation of difference amplifiers built with commodity amplifiers and discrete resistors. The INA600 is offered in standard 6-pin SOT-23 and SC70 packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet INA600 Low-Power, 2.7V to 40V Attenuating Difference Amplifier With >1MΩ Input Impedance for Cost-Optimized Designs datasheet (Rev. A) PDF | HTML Aug 27, 2025
Analog design Journal Comparing discrete and integrated difference amplifiers (Rev. A) PDF | HTML Apr 28, 2026
Product overview INA600: Small-Size Voltage Monitoring Design with High Attenuation Ratios for Up to 85V Systems PDF | HTML Dec 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIFFAMP-EVM — Universal Difference Amplifier Evaluation Module

Be confident in your choice of difference amplifier and easily evaluate and compare devices with the DIFFAMP-EVM. With support for a variety of configurations, this module can be tailored towards your desired application for a reliable evaluation. A DIP adapter section is provided to enable (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

INA600 Idealized Model

SBOMCO2 (7 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos