SLYY183A january 2020 – january 2020 DRV3245Q-Q1 , TPS653853-Q1
PRODMIX
With the evolution of safety systems from fail-safe to fail-operational systems and the rapid advancements in electrified drivetrains and transmissions, developers need to implement innovative methods for fault avoidance and fault detection, while also planning strategies for potential transitions to and from safe states.
TI’s portfolio of power management and analog signal chain products can provide a complete system solution to meet these challenges. Safety power management ICs, like the TPS653853-Q1, along with motor drivers, like the DRV3245Q-Q1 (AEC-Q100 Grade 1) and DRV3245E-Q1 (AEC-Q100 Grade 0), solve several system integration challenges in fail-operational, by-wire and high-temperature safety systems.
Some of these benefits include:
Additionally, TI provides the assumptions of IC-level hardware metrics and support for adjusting the IC-level hardware metric for the developer’s specific system.
To get started with safety development for a motor system, consider pairing the DRV3245Q-Q1 evaluation module, which ships with a host of TI safety peripherals, with the Hercules™ TMS570LS12x LaunchPad™ Development Kit. Figure 3 below shows the DRV3245Q-Q1 evaluation module paired with the development kit.
Figure 3 DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module (BOOSTXL-DRV3245AQ1).