SNAA379A July   2023  – September 2024 LMK6C , LMK6D , LMK6P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DLE, DLF Packages for TI LMK6x Oscillators
  6. 3Universal Land Patterns for 6-pin DLE and DLF Packages
    1. 3.1 Reliability Tests
  7. 4Conclusion
  8. 5Revision History

DLE, DLF Packages for TI LMK6x Oscillators

TI’s LMK6x family of BAW oscillators are designed to offer high performance in compact design sizes. All variants are available in two package sizes, the larger 3.2mm × 2.5mm DLE and the smaller 2.5mm × 2.0mm DLF.

The LMK6C variant supports only the single-ended LVCMOS output format and thus has four pins. The device is fully compatible with the land patterns of other 4-pin DLE and DLF oscillators on the market and does not need special design considerations – any existing project using such oscillators can accept the LMK6C without modifications. Figure 2-1 shows the DLE package and Figure 2-2 shows the DLF package for this device.

 LMK6C Oscillator in 4-Pin,
                    3.2mm × 2.5mm DLE Package Figure 2-1 LMK6C Oscillator in 4-Pin, 3.2mm × 2.5mm DLE Package
 LMK6C Oscillator in 4-Pin,
                    2.5mm × 2.0mm DLF Package Figure 2-2 LMK6C Oscillator in 4-Pin, 2.5mm × 2.0mm DLF Package

The LMK6D, LMK6P, and LMK6H variants support differential output formats of LVDS, LVPECL, and HCSL, respectively. These variants are available in DLE and DLF package sizes, but have six pins instead of the four-pin design of the LMK6C devices. Figure 2-3 shows the DLE package and Figure 2-4 shows the DLF package for these devices.

 LMK6D/P/H Oscillator in 6-Pin,
                    3.2mm × 2.5mm DLE Package Figure 2-3 LMK6D/P/H Oscillator in 6-Pin, 3.2mm × 2.5mm DLE Package
 LMK6D/P/H Oscillator in 6-Pin,
                    2.5mm × 2.0mm DLF Package Figure 2-4 LMK6D/P/H Oscillator in 6-Pin, 2.5mm × 2.0mm DLF Package