SNAA402 April   2024 LMX2820

 

  1.   1
  2.   2

High Frequency Clock(>20GHz) Skew variation between two RF Synthesizer(LMX2820) across temperature is evaluated. In general, one time adjustment is done at room temperature using MASH_SEED option in LMX2820, if needed. But the clock skew should not vary across temperature such that timing issues like setup violation can be avoided. This is particularly critical at high clock frequency where clock period is less and margin for the variation is less. Board containing two LMX2820s mentioned in TIDA-010230 is used for evaluating the variation in clock to clock skew across temperature. Block level diagram of test setup is shown in Figure 1.

GUID-E124F378-2A8F-492A-8261-A496C699D346-low.pngFigure 1 TIDA-010230 Multi-Site Clocking Board

High Sampling scope used for this evaluation is DSO-X 93304Q (Agilent Technologies Digital Storage Oscilloscope which has 33GHz BW and 80GSa/s). LMK04832 is used for syncing both LMX2820. Initial Clk-Clk skew between two LMX2820 depends on the doubler calibration settings, if doubler is engaged.

Table 1 summarizes the Clk-Clk skew at room temperature if doubler calibration settings are different between two LMX2820s. Traces from LMX2820_A and LMX2820_B till the scope input is matched for this measurement. Table 1 is taken when doubler is engaged at the output. There is uncertainty of 0.6ps in measurement due to scope noise.

Table 1 LMX2820 Doubler Calibration Converged Codes Comparison Between Two LMX2820s
S. NoCLK-CLK Delta (delta delay in ps)2820_A Pregen captrim2820_B Pregen captrim2820_A Amp captrim2820_B Amp captrim
18.961100
216.862100
323.13100
428.44100
5211110
6321120

Figure 2 shows the Oscilloscope measurement at 22.16GHz as output frequency for LMX2820_A and LMX2820_B.

GUID-20240316-SS0I-4M2R-LBR6-MMTQFLMTGPL8-low.pngFigure 2 Capturing Output of Two LMX2820s on DSO-X 93304Q Scope

Table 2 summarizes the Clk-Clk skew variation when temperature varies for LMX2820.

Table 2 Temperature Evaluation Based on Internal Temperature Sensor Codes.
Case2820_A_TEMP_SENS_RD/
2820_B_TEMP_SENS_RD
Temp_2820_A
(degree C)-->
Temp Sensor Reading
Temp_2820_B
(degree C)-->Temp Sensor Reading
CLK-CLK DelayAmbient Thermostream
1624/61983.92881.0682.9ps25 deg (Room temp)
2760/774161.72169.728-1psHot temp
3553/53843.31634.7363.5psCold temp

Internal temperature of the die is read using temperature sensor present on chip, and conversion formula is used to evaluate the temperature.

Equation 1. Die temperature ≈ A×rb_TEMP_SENS - B + Err
A = 0.572
B = 273
rb_ TEMP_SENS=R76 10:0 in decimal
Err = temperature sensor measurement accuracy = ±5 degC

Delay Variation seen is less than 5ps across temperature between two LMX2820s across temperature.