SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Applied Voltage on VDD pin | -0.3 | 3.9 | V |
| ADDR | Applied Voltage on ADDR pin | -0.3 | 3.9 | V |
| SCL | Applied Voltage on SCL pin | -0.3 | 3.9 | V |
| SDA | Applied Voltage on SDA pin | -0.3 | 3.9 | V |
| DRDY/INT | Applied Voltage on DRDY/INT pin | -0.3 | VDD+ 0.3 | V |
| Tstg | Storage temperature | -65 | 150 | °C |