SNAS699B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The IOCTRL_SYNC_1 Register provides control of SYNC Input features. Return to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7] | RSRVD | - | - | Reserved. |
| [6:2] | SYNC_ANALOGDLY[4:0] | RW | 0x0 | SYNC input Analog Delay. |
| [1] | SYNC_ANALOGDLY_EN | RW | 0 | Enable Analog Delay at SYNC input. |
| [0] | SYNC_INV | RW | 0 | SYNC_IN Invert.
SYNC_INV– Polarity 0– Not inverted 1– Inverted |