SNAS722B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fOUT | Output Frequency(1) | 10 | 900 | MHz | ||
| VOD | Output Voltage Swing (VOH - VOL)(1) | 300 | 390 | 480 | mV | |
| VOUT, DIFF, PP | Differential Output Peak-to-Peak Swing | 2 x |VOD| | V | |||
| VOS | Output Common Mode Voltage | 1.2 | V | |||
| tR / tF | Output Rise/Fall Time (20% to 80%)(2) | 150 | 250 | ps | ||
| PN-Floor | Output Phase Noise Floor (fOFFSET > 10 MHz) | 156.25 MHz | –162 | dBc/Hz | ||
| ODC | Output Duty Cycle(2) | 45% | 55% | |||
| ROUT | Differential Output Impedance | 125 | Ω | |||