| R25[15:0] |
DBLR_IBIAS_CTRL1 |
R/W |
0x0624 |
VCO doubler current bias control. This value was originally set to 1572 (0x0624). There is no problem with the original value, but setting this to 3115 (0x0C2B) can yield better output power, and 1/2 harmonic and noise floor. This register affects only the doubler, and frequency outputs below 15 GHz are not influenced. |
| R27[0] |
VCO2X_EN |
R/W |
0 |
VCO doubler
0: Disabled
1: Enabled |
| R31[14] |
SEG1_EN |
R/W |
0 |
Enable driver buffer for CHDIV > 2
0: Disabled (only valid for CHDIV = 2)
1: Enabled (use for CHDIV > 2) |
| R75[10:6] |
CHDIV |
R/W |
0 |
VCO divider value
0: 2
1: 4
2: 6
3: 8
4: 12
5: 16
6: 24
7: 32
8: 48
9: 64
10: 72
11: 96
12: 128
13: 192
14: 256
15: 384
16: 512
17: 768
18-31: Reserved |