SNAS801C June 2020 – December 2025 LMK05318B
PRODUCTION DATA
The APLL1 PFD frequency can operate up to 50MHz and can be computed by Equation 1. APLL1 has programmable charge pump settings from 0 to 1500µA in 100µA steps. Best performance from APLL1 is achieved with a charge pump currents of 800µA or higher.
The APLL2 PFD frequency can operate up to 150MHz and can be computed by Equation 5 in Cascaded mode or Equation 6 in Non-cascaded mode. APLL2 has programmable charge pump settings of 1.6, 3.2, 4.8, or 6.4mA.