SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
REF35 with low current consumption and class leading performance specifications is suitable reference for multiple applications. The device can also be used as a precision low noise power supply to sensor or data converter instead of traditional LDO or DC/DC based power supply. Basic applications includes positive/negative voltage reference and data acquisition systems. The table below shows the typical application of REF35 and its companion ADC/DAC.
APPLICATIONS | ADC/DAC |
---|---|
PLC - DCS | ADS7028, DAC8881, ADS1287, ADS7953 |
Rack Server | ADS7028, ADS7128, ADS7138 |
Field Transmitters - Pressure, Flow | ADS124S08 |
Optical Module, Optical Line Card | ADS7066, ADS7138 |
Power quality analyzer | ADC3662 |
Thermal imaging | ADC3541 |