SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
Figure 8-2 shows the start-up behavior of REF35250 device with 1μF load capacitance. REF35 device verifies the output voltage settles to the expected output voltage within specified accuracy without oscillations. The start-up time is dependent on the output voltage variant, output capacitance and NR pin capacitance. Higher capacitance leads to longer start-up time.