SNAS810C May 2020 – May 2026 LMK5B12204
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD(2) | Core supply voltages | –0.3 | 3.6 | V |
| VDDO(3) | Output supply voltages | –0.3 | 3.6 | V |
| VIN | Input voltage range for clock and logic inputs | –0.3 | VDD+0.3 | V |
| VOUT_LOGIC | Output voltage range for logic outputs | –0.3 | VDD+0.3 | V |
| VOUT | Output voltage range for clock outputs | –0.3 | VDDO+0.3 | V |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature range | –65 | 150 | °C |