SNAS811A July 2020 – July 2025 CDCE6214
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSU_SYNC | Setup time SYNC pulse | With respect to PLL reference rising edge at 100 MHz with R=1 | 3 | ns | ||
| tH_SYNC | Hold time SYNC pulse | With respect to PLL reference rising edge at 100 MHz with R=1 | 3 | ns | ||
| tPWH_SYNC | High pulse width for SYNC | With R = 1, at least 2 PFD periods + 24 feedback pre-scaler periods | 60 | ns | ||
| tPWL_SYNC | Low pulse width for SYNC | With R = 1, at least 1 PFD period | 6 | ns | ||
| tEN | Individual output enable time(1) | Tri-state to first valid rising edge | 4 | nCK | ||
| tDIS | Individual output disable time(1) | Last valid falling edge to tri-state | 4 | nCK | ||