SNAS815B december 2020 – june 2023 LMK1D1204 , LMK1D1208
PRODUCTION DATA
| DEVICE | DEVICE TYPE | FEATURES | OUTPUT SWING | PACKAGE | BODY SIZE |
|---|---|---|---|---|---|
|
LMK1D2108 |
Dual 1:8 |
Global output enable and swing control through pin control |
350 mV |
VQFN (48) |
7.00 mm × 7.00 mm |
|
500 mV |
|||||
|
LMK1D2106 |
Dual 1:6 |
Global output enable and swing control through pin control |
350 mV |
VQFN (40) |
6.00 mm x 6.00 mm |
| 500 mV | |||||
|
LMK1D2104 |
Dual 1:4 |
Global output enable and swing control through pin control |
350 mV |
VQFN (28) |
5.00 mm × 5.00 mm |
| 500 mV | |||||
|
LMK1D2102 |
Dual 1:2 |
Global output enable and swing control through pin control |
350 mV |
VQFN (16) |
3.00 mm × 3.00 mm |
| 500 mV | |||||
|
LMK1D1216 |
2:16 |
Global output enable control through pin control |
350 mV |
VQFN (48) |
7.00 mm × 7.00 mm |
| 500 mV | |||||
|
LMK1D1212 |
2:12 |
Global output enable control through pin control |
350 mV |
VQFN (40) |
6.00 mm × 6.00 mm |
| 500 mV | |||||
|
LMK1D1208P |
2:8 |
Individual output enable control through pin control |
350 mV |
VQGN (40) |
6.00 mm × 6.00 mm |
| 500 mV | |||||
|
LMK1D1208I |
2:8 |
Individual output enable control through I2C |
350 mV |
VQFN (40) |
6.00 mm × 6.00 mm |
| 500 mV | |||||
|
LMK1D1208 |
2:8 |
Global output enable control through pin control |
350 mV |
VQFN (28) |
5.00 mm × 5.00 mm |
|
LMK1D1204P |
2:4 |
Individual output enable control through pin control |
350 mV |
VQGN (28) |
5.00 mm × 5.00 mm |
|
LMK1D1204 |
2:4 |
Global output enable control through pin control |
350 mV |
VQFN (16) |
3.00 mm × 3.00 mm |