SNAS834 November   2024 LMK5C22212A

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Diagrams
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Differential Voltage Measurement Terminology
    2. 6.2 Output Clock Test Configurations
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 PLL Architecture Overview
      2. 7.2.2 DPLL
        1. 7.2.2.1 Independent DPLL Operation
        2. 7.2.2.2 Cascaded DPLL Operation
        3. 7.2.2.3 APLL Cascaded With DPLL
      3. 7.2.3 APLL-Only Mode
    3. 7.3 Feature Description
      1. 7.3.1  Oscillator Input (XO)
      2. 7.3.2  Reference Inputs
      3. 7.3.3  Clock Input Interfacing and Termination
      4. 7.3.4  Reference Input Mux Selection
        1. 7.3.4.1 Automatic Input Selection
        2. 7.3.4.2 Manual Input Selection
      5. 7.3.5  Hitless Switching
        1. 7.3.5.1 Hitless Switching With Phase Cancellation
        2. 7.3.5.2 Hitless Switching With Phase Slew Control
      6. 7.3.6  Gapped Clock Support on Reference Inputs
      7. 7.3.7  Input Clock and PLL Monitoring, Status, and Interrupts
        1. 7.3.7.1 XO Input Monitoring
        2. 7.3.7.2 Reference Input Monitoring
          1. 7.3.7.2.1 Reference Validation Timer
          2. 7.3.7.2.2 Frequency Monitoring
          3. 7.3.7.2.3 Missing Pulse Monitor (Late Detect)
          4. 7.3.7.2.4 Runt Pulse Monitor (Early Detect)
          5. 7.3.7.2.5 Phase Valid Monitor for 1-PPS Inputs
        3. 7.3.7.3 PLL Lock Detectors
        4. 7.3.7.4 Tuning Word History
        5. 7.3.7.5 Status Outputs
        6. 7.3.7.6 Interrupt
      8. 7.3.8  PLL Relationships
        1. 7.3.8.1  PLL Frequency Relationships
          1. 7.3.8.1.1 APLL Phase Frequency Detector (PFD) and Charge Pump
          2. 7.3.8.1.2 APLL VCO Frequency
          3. 7.3.8.1.3 DPLL TDC Frequency
          4. 7.3.8.1.4 DPLL VCO Frequency
          5. 7.3.8.1.5 Clock Output Frequency
        2. 7.3.8.2  Analog PLLs (APLL1, APLL2)
        3. 7.3.8.3  APLL Reference Paths
          1. 7.3.8.3.1 APLL XO Doubler
          2. 7.3.8.3.2 APLL XO Reference (R) Divider
        4. 7.3.8.4  APLL Feedback Divider Paths
          1. 7.3.8.4.1 APLL N Divider With Sigma-Delta Modulator (SDM)
        5. 7.3.8.5  APLL Loop Filters (LF1, LF2)
        6. 7.3.8.6  APLL Voltage-Controlled Oscillators (VCO1, VCO2)
          1. 7.3.8.6.1 VCO Calibration
        7. 7.3.8.7  APLL VCO Clock Distribution Paths
        8. 7.3.8.8  DPLL Reference (R) Divider Paths
        9. 7.3.8.9  DPLL Time-to-Digital Converter (TDC)
        10. 7.3.8.10 DPLL Loop Filter (DLF)
        11. 7.3.8.11 DPLL Feedback (FB) Divider Path
      9. 7.3.9  Output Clock Distribution
      10. 7.3.10 Output Source Muxes
      11. 7.3.11 Output Channel Muxes
      12. 7.3.12 Output Dividers (OD)
      13. 7.3.13 Output Delay
      14. 7.3.14 Clock Outputs
        1. 7.3.14.1 Differential Output
        2. 7.3.14.2 LVCMOS Output
        3. 7.3.14.3 SYSREF/1PPS Output
      15. 7.3.15 Output Auto-Mute During LOL
      16. 7.3.16 Glitchless Output Clock Start-Up
      17. 7.3.17 Clock Output Interfacing and Termination
      18. 7.3.18 Output Synchronization (SYNC)
      19. 7.3.19 Zero-Delay Mode (ZDM)
      20. 7.3.20 DPLL Programmable Phase Delay
      21. 7.3.21 Time Elapsed Counter (TEC)
        1. 7.3.21.1 Configuring TEC Functionality
        2. 7.3.21.2 SPI as a Trigger Source
        3. 7.3.21.3 GPIO Pin as a TEC Trigger Source
          1. 7.3.21.3.1 An Example: Making a Time Elapsed Measurement Using TEC and GPIO1 as Trigger
        4. 7.3.21.4 Other TEC Behavior
    4. 7.4 Device Functional Modes
      1. 7.4.1 DPLL Operating States
        1. 7.4.1.1 Free-Run
        2. 7.4.1.2 Lock Acquisition
        3. 7.4.1.3 DPLL Locked
        4. 7.4.1.4 Holdover
      2. 7.4.2 Digitally-Controlled Oscillator (DCO) Frequency and Phase Adjustment
        1. 7.4.2.1 DPLL DCO Control
        2. 7.4.2.2 DPLL DCO Relative Adjustment Frequency Step Size
        3. 7.4.2.3 APLL DCO Frequency Step Size
      3. 7.4.3 APLL Frequency Control
      4. 7.4.4 Device Start-Up
        1. 7.4.4.1 Device Power-On Reset (POR)
        2. 7.4.4.2 PLL Start-Up Sequence
        3. 7.4.4.3 Start-Up Options for Register Configuration
        4. 7.4.4.4 GPIO1 and SCS_ADD Functionalities
        5. 7.4.4.5 ROM Page Selection
        6. 7.4.4.6 EEPROM Overlay
      5. 7.4.5 Programming
        1. 7.4.5.1 Memory Overview
        2. 7.4.5.2 Interface and Control
          1. 7.4.5.2.1 Programming Through TICS Pro
          2. 7.4.5.2.2 SPI Serial Interface
          3. 7.4.5.2.3 I2C Serial Interface
        3. 7.4.5.3 General Register Programming Sequence
        4. 7.4.5.4 Steps to Program the EEPROM
          1. 7.4.5.4.1 Overview of the SRAM Programming Methods
          2. 7.4.5.4.2 EEPROM Programming With the Register Commit Method
          3. 7.4.5.4.3 EEPROM Programming With the Direct Writes Method or Mixed Method
          4. 7.4.5.4.4 Five MSBs of the I2C Address and the EEPROM Revision Number
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Device Start-Up Sequence
      2. 8.1.2 Power Down (PD#) Pin
      3. 8.1.3 Strap Pins for Start-Up
      4. 8.1.4 Pin States
      5. 8.1.5 ROM and EEPROM
      6. 8.1.6 Power Rail Sequencing, Power Supply Ramp Rate, and Mixing Supply Domains
        1. 8.1.6.1 Power-On Reset (POR) Circuit
        2. 8.1.6.2 Power Up From a Single-Supply Rail
        3. 8.1.6.3 Power Up From Split-Supply Rails
        4. 8.1.6.4 Non-Monotonic or Slow Power-Up Supply Ramp
      7. 8.1.7 Slow or Delayed XO Start-Up
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Power Supply Bypassing
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
      3. 8.5.3 Thermal Reliability
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Glossary
    6. 9.6 Electrostatic Discharge Caution
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Output Dividers (OD)

There are one or more output dividers after each output source mux. Each channel in OUT[2:3] has an individual 12-bit channel divider. The OUT[4:5], OUT[6:7], OUT[8:9], OUT[10:11] channels each have an individual 12-bit output divider cascaded with an optional 20-bit SYSREF divider. The output dividers are used to generate the final clock output frequency from the source selected by the output mux.

The OUT0 or OUT1 channel combines a 12-bit output channel divider (CD) and a 20-bit SYSREF divider to support output frequencies from 1Hz (1PPS) to 1250MHz. From VCO to output, the total divide value is the product of the PLL post-divider (P), output channel divider (CD)and SYSREF divider (SD) values (P × CD × SD).

For example, with the BAW APLL post-divider bypassed each 12-bit channel divider (CD) supports output frequencies from 100kHz to 1250MHz (or up to the maximum frequency supported by the configured output driver type). The SYSREF divider (SD) can be cascaded down to achieve lower clock frequencies down to 1Hz (1PPS).

Each output divider is powered from the same VDDO_x supply used for the clock output drivers. The output divider can be powered down if not used to save power. For each output group in OUT[2:3], OUT[4:5], OUT[6:7], OUT[8:9], OUT[10:11] the output divider is automatically powered down when both output drivers are disabled. For the OUT0 or OUT1 channels, the output divider is automatically powered down when the output driver is disabled.