SNAS843C December 2024 – July 2025 CDC6C
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Current Consumption Characteristics | ||||||
| IDD | Device current consumption (excluding load current) | –40℃ to 85℃, Fout = 20 MHz, Vdd = 1.8V±10% | 4.22 | 6.7 | mA | |
| –40℃ to 85℃, Fout = 20 MHz, Vdd = 3.3V±10% | 4.41 | 6.7 | mA | |||
| –40℃ to 105℃, Fout = 20 MHz, Vdd = 1.8V±10% | 4.22 | 7.3 | mA | |||
| –40℃ to 105℃, Fout = 20 MHz, Vdd = 3.3V±10% | 4.41 | 7.3 | mA | |||
| IDD | Device current consumption (excluding load current) | –40℃ to 85℃, Fout = 25 MHz, Vdd = 1.8V±10% | 4.32 | 6.8 | mA | |
| –40℃ to 85℃, Fout = 25 MHz, Vdd = 3.3V±10% | 4.57 | 6.9 | mA | |||
| –40℃ to 105℃, Fout = 25 MHz, Vdd = 1.8V±10% | 4.32 | 7.4 | mA | |||
| –40℃ to 105℃, Fout = 25 MHz, Vdd = 3.3V±10% | 4.57 | 7.5 | mA | |||
| IDD | Device current consumption (excluding load current) | –40℃ to 85℃, Fout = 50 MHz, Vdd = 1.8V±10% | 4.84 | 7.1 | mA | |
| –40℃ to 85℃, Fout = 50 MHz, Vdd = 3.3V±10% | 5.33 | 7.2 | mA | |||
| –40℃ to 105℃, Fout = 50 MHz, Vdd = 1.8V±10% | 4.84 | 7.6 | mA | |||
| –40℃ to 105℃, Fout = 50 MHz, Vdd = 3.3V±10% | 5.33 | 7.8 | mA | |||
| IDD | Device current consumption (excluding load current) | –40℃ to 85℃, Fout = 100 MHz, Vdd = 1.8V±10% | 5.86 | 7.6 | mA | |
| –40℃ to 85℃, Fout = 100 MHz, Vdd = 3.3V±10% | 6.77 | 9.0 | mA | |||
| –40℃ to 105℃, Fout = 100 MHz, Vdd = 1.8V±10% | 5.86 | 8.2 | mA | |||
| –40℃ to 105℃, Fout = 100 MHz, Vdd = 3.3V±10% | 6.77 | 9.0 | mA | |||
| IDD | Device current consumption (excluding load current) | –40℃ to 85℃, Fout = 150 MHz, Vdd = 1.8V±10% | 7.14 | 9.5 | mA | |
| –40℃ to 85℃, Fout = 150 MHz, Vdd = 3.3V±10% | 8.72 | 11.0 | mA | |||
| –40℃ to 105℃, Fout = 150 MHz, Vdd = 1.8V±10% | 7.14 | 9.5 | mA | |||
| –40℃ to 105℃, Fout = 150 MHz, Vdd = 3.3V±10% | 8.72 | 11.0 | mA | |||
| IDD_stdby | Device standby current | –40℃ to 85℃, ST = GND, Vdd=1.8V±10% | 1.5 | µA | ||
| –40℃ to 85℃, ST = GND, Vdd=2.5V±10% | 2 | µA | ||||
| –40℃ to 85℃, ST = GND, Vdd=3.3V±10% | 2.7 | µA | ||||
| –40℃ to 105℃, ST = GND, Vdd=1.8V±10% | 1.5 | µA | ||||
| –40℃ to 105℃, ST = GND, Vdd=2.5V±10% | 2 | µA | ||||
| –40℃ to 105℃, ST = GND, Vdd=3.3V±10% | 2.7 | µA | ||||
| IDD-OD | Device current with output disabled | –40℃ to 85℃, Fout = 25 MHz, Vdd = 1.8V±10% | 3.75 | 6.4 | mA | |
| –40℃ to 85℃, Fout = 25 MHz, Vdd = 3.3V±10% | 3.76 | 6.5 | mA | |||
| –40℃ to 105℃, Fout = 25 MHz, Vdd = 1.8V±10% | 3.75 | 7 | mA | |||
| –40℃ to 105℃, Fout = 25 MHz, Vdd = 3.3V±10% | 3.76 | 7.1 | mA | |||
| Output Characteristics | ||||||
| Fout | Output frequency | 0.25 | 200 | MHz | ||
| VOL | Output low voltage | IOL = 3.6mA, VDD = 1.8V | 0.36 | V | ||
| IOL = 5.0mA, VDD = 2.5V | 0.5 | V | ||||
| IOL = 6.6mA, VDD = 3.3V | 0.66 | V | ||||
| VOH | Output high voltage | IOH = 3.6mA, VDD = 1.8V | VDD × 0.88 | V | ||
| IOH = 5.0mA, VDD = 2.5V | VDD × 0.85 | V | ||||
| IOH = 6.6mA, VDD = 3.3V | VDD × 0.85 | V | ||||
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 2pF, normal mode, Fout = 25MHz | 0.28 | 0.65 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 2pF, slow mode 1, Fout = 25MHz | 0.42 | 0.75 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 5pF, normal mode, Fout = 25MHz | 0.33 | 0.8 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 5pF, slow mode 2, Fout = 25MHz | 1.11 | 2.0 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 10pF, normal mode, Fout = 25MHz | 0.44 | 1.7 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 10pF, slow mode 3, Fout = 25MHz | 1.85 | 3.1 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 15pF, normal mode, Fout = 25MHz | 0.87 | 2.2 | ns | |
| tR/tF | Output rise/fall time | 20% to 80% of VOH-VOL, CL = 15pF, slow mode 4, Fout = 25MHz | 2.7 | 4.0 | ns | |
| ODC | Output duty cycle | 45 | 50 | 55 | % | |
| PN-Floor | Output phase noise floor (fOFFSET > 10MHz) | Fout = 50MHz | –155 | dBc/Hz | ||
| CL | Maximum capacitive load | Fout < 50MHz | 30 | pF | ||
| CL | Fout > 50MHz | 15 | pF | |||
| Rout-high | Output impedance | 37.5 | 50 | 62.5 | Ω | |
| Function Pin Characteristics (OE/ST) | ||||||
| VIL | Input low voltage | 0.6 | V | |||
| VIH | Input high voltage | 1.3 | V | |||
| IIL | Input low current | EN = GND | –40 | µA | ||
| IIH | Input high current | EN = VDD | 40 | µA | ||
| CIN | Input capacitance(1) | 2 | pF | |||
| Frequency Tolerance | ||||||
| FT | Total frequency stability | For DLE, DLF, and DLX packages only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 105℃, variation over supply voltage range, and 10 years aging at 25℃. | ±25 | ppm | ||
| FT | Total frequency stability | For DLE, DLF, and DLX packages only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 105℃, variation over supply voltage range, and 1st year aging at 25℃. | ±20 | ppm | ||
| FT | Total frequency stability | For DLY package only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 105℃, variation over supply voltage range, and 10 years aging at 25℃. | ±50 | ppm | ||
| FT | Total frequency stability | For DLY package only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 105℃, variation over supply voltage range, and 1st year aging at 25℃. | ±45 | ppm | ||
| FT | Total frequency stability | For DLE, DLF, and DLX packages only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 85℃, variation over supply voltage range, and 10 years aging at 25℃. | ±25 | ppm | ||
| FT | Total frequency stability | For DLE, DLF, and DLX packages only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 85℃, variation over supply voltage range, and 1st year aging at 25℃. | ±20 | ppm | ||
| FT | Total frequency stability | For DLY package only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 85℃, variation over supply voltage range, and 10 years aging at 25℃. | ±50 | ppm | ||
| FT | Total frequency stability | For DLY package only. Inclusive of: solder shift, initial tolerance, variation over –40℃ to 85℃, variation over supply voltage range, and 1st year aging at 25℃. | ±45 | ppm | ||
| PSRR Characteristics | ||||||
| PSRR | Spur induced by 50mV power supply ripple at 50MHz output, VDD = 2.5V/3.3V, no power supply decoupling capacitor | Sine wave at 50kHz | –80 | dBc | ||
| Sine wave at 100kHz | –75 | dBc | ||||
| Sine wave at 500kHz | –63 | dBc | ||||
| Sine wave at 1MHz | –59 | dBc | ||||
| Power-On Characteristics | ||||||
| tSTART_UP | Start-up time | Time elapsed from 0.95 × VDD until output is enabled and output is within specification. OE / ST = High; Tested with a power supply ramp time of 200µs | 1.5 | 3 | ms | |
| tRESUME | Chip resume time | Time elapsed from ST = VIH until output is enabled and output is within specification | 3 | ms | ||
| tST-DIS | Chip disable time | Time elapsed from ST = VIL until chip is in standby mode; for Fout > 100 MHz | 250 | ns | ||
| tOE-EN | Output enable time | Time elapsed from OE = VIH until output is enabled and output is within specification; for Fout > 100MHz | 250 | ns | ||
| tOE-DIS | Output disable Time | Time elapsed from OE = VIL until output is disabled; for Fout > 100 MHz | 250 | ns | ||
| Clock Output Jitter | ||||||
| RJ | Random phase jitter | 10MHz ≤ Fout < 25MHz, integration BW: 12kHz - 5MHz, maximum temperature = 105°C | 400 | 1000 | fs | |
| RJ | Random phase jitter | 25MHz ≤ Fout ≤ 200MHz, integration BW: 12kHz - 20MHz, maximum temperature = 105°C | 400 | 1000 | fs | |
| SPN100k | Spot phase noise at 1kHz offset | Fout = 100MHz | –86 | dBc/Hz | ||
| SPN100k | Spot phase noise at 10kHz offset | Fout = 100MHz | –120 | dBc/Hz | ||
| SPN100k | Spot phase noise at 100kHz offset | Fout = 100MHz | –138 | dBc/Hz | ||
| SPN1M | Spot phase noise at 1MHz offset | Fout = 100MHz | –143 | dBc/Hz | ||
| RJITT,RMS | RMS period jitter | Fout ≥ 25MHz | 3 | ps | ||
| RJITT,PK | Peak-peak period jitter | Fout ≥ 25MHz | 26 | ps | ||