Product details

Output type LVCMOS Output frequency (MHz) 1.2, 5.12, 7.68, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 25, 26, 27, 33.333, 38.4, 40, 43.5, 48, 50, 66.666, 100, 125, 156.25 Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Jitter (ps) 0.4 Frequency range 250 kHz - 200 MHz
Output type LVCMOS Output frequency (MHz) 1.2, 5.12, 7.68, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 25, 26, 27, 33.333, 38.4, 40, 43.5, 48, 50, 66.666, 100, 125, 156.25 Stability (ppm) +/-25 Supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Jitter (ps) 0.4 Frequency range 250 kHz - 200 MHz
VSON (DLE) 4 8 mm² 3.2 x 2.5 VSON (DLF) 4 5 mm² 2.5 x 2 VSON (DLX) 4 3.2 mm² 2 x 1.6 VSON (DLY) 4 1.92 mm² 1.6 x 1.2
  • LVCMOS output oscillator supporting frequency range from 250kHz to 200MHz
  • ±25ppm total frequency stability inclusive of all factors and including 10 years aging
  • Supply voltage supports 1.8V to 3.3V ±10%.
  • Very low power consumption: 4.32mA typical and 7.4mA maximum for 25MHz at 1.8V
  • Stand by current 1.5µA typical at 1.8V helps for battery powered applications
  • Low jitter: < 1ps RMS jitter for Fout ≥ 10MHz
  • Smallest industry standard package: 1.60mm × 1.2mm (DLY), 2.00mm × 1.60mm (DLX), 2.50mm × 2.00mm (DLF), 3.20mm × 2.5mm (DLE)
    • Universal land pattern footprint under Mechanical, Packaging, and Orderable Information
  • Operating temperature range: –40°C to +105°C
  • Integrated LDO for robust supply noise immunity
  • Start-up time < 3ms
    • Contact TI for different start-up times.
  • Orderable options for slow rise and fall time for EMI reduction
  • Supported frequencies (MHz):
    • 1.2, 2.048, 4, 5.12, 6.78, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 24.576, 25, 26, 27, 30, 33.33, 33.333, 38.4, 40, 48, 50, 66.666, 76.8, 100, 125, 156.25, and more
  • Contact TI representative for any frequency and samples needed.
  • LVCMOS output oscillator supporting frequency range from 250kHz to 200MHz
  • ±25ppm total frequency stability inclusive of all factors and including 10 years aging
  • Supply voltage supports 1.8V to 3.3V ±10%.
  • Very low power consumption: 4.32mA typical and 7.4mA maximum for 25MHz at 1.8V
  • Stand by current 1.5µA typical at 1.8V helps for battery powered applications
  • Low jitter: < 1ps RMS jitter for Fout ≥ 10MHz
  • Smallest industry standard package: 1.60mm × 1.2mm (DLY), 2.00mm × 1.60mm (DLX), 2.50mm × 2.00mm (DLF), 3.20mm × 2.5mm (DLE)
    • Universal land pattern footprint under Mechanical, Packaging, and Orderable Information
  • Operating temperature range: –40°C to +105°C
  • Integrated LDO for robust supply noise immunity
  • Start-up time < 3ms
    • Contact TI for different start-up times.
  • Orderable options for slow rise and fall time for EMI reduction
  • Supported frequencies (MHz):
    • 1.2, 2.048, 4, 5.12, 6.78, 8, 8.192, 10, 12, 12.288, 16, 19.2, 20, 24, 24.576, 25, 26, 27, 30, 33.33, 33.333, 38.4, 40, 48, 50, 66.666, 76.8, 100, 125, 156.25, and more
  • Contact TI representative for any frequency and samples needed.

Texas Instruments’ high-precision Bulk-Acoustic Wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The CDC6Cx device is a low jitter, low power, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific frequency and function pin. With a frequency control logic and output frequency divider, the CDC6Cx is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, lower power consumption, flexibility, and small package options for this device are designed for reference clock and core clocks in Industrial, Telecom, Data and Enterprise Network and Personal Electronics end equipments.

Texas Instruments’ high-precision Bulk-Acoustic Wave (BAW) micro-resonator technology is integrated directly into a package allowing for low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.

The CDC6Cx device is a low jitter, low power, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific frequency and function pin. With a frequency control logic and output frequency divider, the CDC6Cx is capable of producing any frequency within the specified range providing a single device family for all frequency needs.

The high-performance clocking, mechanical stability, lower power consumption, flexibility, and small package options for this device are designed for reference clock and core clocks in Industrial, Telecom, Data and Enterprise Network and Personal Electronics end equipments.

Download View video with transcript Video
Request more information

Samples are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet CDC6Cx Low Power LVCMOS Output BAW Oscillator datasheet (Rev. D) PDF | HTML 05 Jan 2026
Application note Oscillator Power Considerations for PLL Devices PDF | HTML 30 Oct 2025
Application note CDC6Cx OPN Decoder (Rev. A) PDF | HTML 02 Oct 2025
Application note Comparing BAW vs. Quartz Oscillator Radiated Emissions PDF | HTML 03 Jun 2025
Application note BAW Oscillator Clocking TI Processors PDF | HTML 27 Mar 2025
Application note Low Power BAW Oscillators Clocking Industrial 100Mbit Ethernet PHY PDF | HTML 26 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS131M08MET-EVM — ADS131M08 metrology evaluation module

The ADS131M08MET evaluation module (EVM) uses the ADS131M08 and the MSPM0G1506SRHB to realize class 0.1 three-phase energy measurements based on IEC-62053, EN 50470 and ANSI C12 test methods. The ADS131M08 samples at 8kHz to measure the output of current transformers (CT) or Rogowski Coils (RC) (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

CDC6CEVM — CDC6C evaluation module

The CDC6EVM provides a complete platform to evaluate the clock performance and flexibility of the CDC6C low-power LVCMOS BAW oscillator family. This evaluation module can be used as a flexible clock source for compliance testing, performance evaluation and initial system prototyping. The onboard (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010244 — Three-phase shunt-based energy metrology reference design

This reference design implements Class 0.2S three-phase energy measurement using an isolated high-performance, multichannel analog-to-digital converter (ADC), which samples shunt current sensors at 4kHz to measure the current and voltage of each leg of the AC mains. The reference design achieves (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DLE) 4 Ultra Librarian
VSON (DLF) 4 Ultra Librarian
VSON (DLX) 4 Ultra Librarian
VSON (DLY) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos