11 Revision History
Changes from Revision B (May 2025) to Revision C (July 2025)
- Specified frequency stability for each package sizeGo
- Specified available frequency stability orderable options per
package sizeGo
- Improve frequency stability (to ±25ppm) for DLE, DLF, and DLX packagesGo
- Specified improved frequency stability for DLE, DLF, and DLX
packagesGo
Changes from Revision A (January 2025) to Revision B (May 2025)
- Updated the numbering formatting for tables, figures, and cross-references
throughout the documentGo
- Added legend to explain color assignment for Table 5-1
Go
- Added output frequency used for all output rise and fall time dataGo
- Added frequency stability for -40°C to 85°C temperature rangeGo
- Combined random phase jitter to show jitter values based on output frequency range rather than specific output frequenciesGo
- Changed 25MHz output to include random phase jitter from 12kHz to 20MHz offsetsGo
- Removed integration bandwidth for RMS period jitterGo
- Updated Figure 6-9 to include frequency offsets through 20MHzGo
- Updated the Detailed Design Procedure to specify output frequency of 25MHz
and corrected rise and fall times to match the Electrical Characteristics
table.Go
- Changed Figure 9-3 and Figure 9-4 to include frequency offsets through 20MHz.Go
- Updated the Mechanical, Packaging, and Orderable Information
sectionGo
Changes from Revision * (December 2024) to Revision A (January 2025)
- Updated the numbering formatting for tables, figures, and cross-references
throughout the documentGo