SNAS844 November 2024 LMK5B12212
PRODUCTION DATA
Figure 8-21 shows the PLL architecture implemented in the LMK5B12212. The PLLs can be configured in the different PLL modes described in Section 8.2.1.
When a DPLL combines with an APLL in a feedback loop, the APLL must use the fixed 40-bit denominator. When the APLL works in an independent loop, like APLL1 in Figure 8-4 or APLLs in Figure 8-5, TI recommends selecting the 24-bit programmable denominator.
Figure 8-21 PLL Architecture