SNAS844 November 2024 LMK5B12212
PRODUCTION DATA
At POR, the sum of the GPIO2, GPIO0, and EE_ROM_PAGE_SEL (R20[6:3]) logic states determine which ROM page is used. The EE_ROM_PAGE_SEL field is stored in EEPROM and has a factory default setting of EE_ROM_PAGE_SEL = 0. All register pages in the ROM are factory-set in hardware (mask ROM) and are not software programmable by the user. For more details on the register descriptions, refer to the LMK5B33216 Programmer's Guide.
| GPIO2 AT POR | GPIO0 AT POR | ROM PAGE WITH EE_ROM_PAGE_SEL = 0 |
|---|---|---|
| L | L | ROM page 0. XO= 48MHz, REFCLK = 25MHz, outputs 25MHz, 100MHz, 155.52MHz, 156.25MHz, 161.128125MHz, 312.5MHz. |
| L | H | ROM page 1. XO = 48MHz, outputs 25MHz, 50MHz, 100MHz. |
| H | L | ROM page 2. XO= 48MHz, REFCLK = 25MHz, all outputs 156.25MHz. |
| H | H | ROM page 3. Low power mode. All PLLs off, all outputs off. |
| L | M | ROM page 4. XO = 49.152MHz, REFCLK = 19.44MHz, outputs 100MHz, 312.5MHz, 800MHz. |
| M | L | ROM page 5. XO= 48MHz, REFCLK = 156.25MHz, outputs 100MHz, 125MHz, 156.25MHz |
| M | M | ROM page 6. XO= 48MHz, REFCLK = 25MHz, all outputs 312.5MHz. |
| M | H | ROM page 7. XO= 48MHz, REFCLK = 156.25MHz, outputs 100MHz, 125MHz, 156.25MHz. |
| H | M | ROM page 8. XO= 48.008MHz, REFCLK = 156.25MHz, outputs 25MHz, 50MHz, 100MHz, 156.25MHz |
| ROM | XO | IN0 | IN1 | OUT0 | OUT1 | OUT2 | OUT3 | OUT4 | OUT5 | OUT6 | OUT7 | OUT8 | OUT9 | OUT10 | OUT11 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 48 | 25 | 25 | 25 | 100 | 155.52 | 155.52 | 161.1x(1) | 161.1x(1) | 161.1x(1) | 161.1x(1) | 156.25 | 156.25 | 156.25 | 156.25 |
| 1 | 48 | 25 | 25 | 25 | 50 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| 2 | 48 | 25 | 25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 |
| 3 | 48 | 156.25 | 10 | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) | 100(2) |
| 4 | 49.152 | 19.44 | 19.44 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 |
| 5 | 48 | 156.25 | 156.25 | 125 | 100 | 100(2) | 100 | 156.25(2) | 156.25(2) | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 |
| 6 | 48 | 25 | 25 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 |
| 7 | 48 | 156.25 | 156.25 | 125 | 100 | 100(2) | 100 | 156.25(2) | 156.25(2) | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 |
| 8 | 48.0048 | 156.25 | 156.25 | 25 | 100 | 100 | 50 | 50 | 50 | 50 | 50 | 156.25 | 156.25 | 156.25 | 156.25 |