SNAS871B July 2025 – August 2026 LMR60406-Q1
PRODUCTION DATA
Figure 8-1 shows a typical application circuit for the LMR60406-Q1. This device is designed to function over a wide range of external components and system parameters. As a quick-start guide, Table 8-2 provides typical component values for a range of the most common operating conditions.
| Option 1 | To synchronize to an external clock, drive the MODE/SYNC pin directly from the clock. |
| Option 2 | An appropriate voltage VMOD can be used at the MODE/SYNC to dynamically change between auto and FPWM modes. |
| Option 3 | Ground the MODE/SYNC to run the device in auto mode. |
| Option 4 | Connect the MODE/SYNC to RT to run the device in FPWM mode. |
See also MODE/SYNC Pin Control.
| FSW (kHz) | VOUT (V) | IOUT (A) | L (μH) | COUT(1) | RFBT (kΩ) | RFBB (kΩ) | CIN (μF) | CBOOT (nF) | RT (kΩ) |
|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 0.6 | 47 | 32 | SHUNT | DNP | 4.7 | 100 | 86.6 |
| 400 | 5 | 0.6 | 47 | 32 | SHUNT | DNP | 4.7 | 100 | 86.6 |
| 1000 | 3.3 | 0.6 | 22 | 22 | SHUNT | DNP | 4.7 | 100 | 33.2 |
| 1000 | 5 | 0.6 | 22 | 22 | SHUNT | DNP | 4.7 | 100 | 33.2 |
| 2000 | 3.3 | 0.6 | 10 | 14 | SHUNT | DNP | 4.7 | 100 | 15.4 |
| 2000 | 5 | 0.6 | 10 | 14 | SHUNT | DNP | 4.7 | 100 | 15.4 |