SNAS871B July 2025 – August 2026 LMR60406-Q1
PRODUCTION DATA
The LMR60406-Q1 uses soft start to prevent output voltage overshoots and large inrush currents during start-up. The soft-start time is fixed internally at 6ms (typical). The LMR60406-Q1 device operates correctly even if there is a voltage present on the output before activation.
To start-up the LMR60406-Q1 and initiate the soft-start sequence, the voltage applied to the VIN and EN pins must exceed VINUVLO(R) and VEN-TH(R) respectively. After these conditions are met, the soft-start sequence initiates and the output voltage reaches the set-point in 6ms (typical).
Dropout occurs when the input voltage falls below the voltage level of the output voltage setpoint. During this condition, the output voltage tracks the input voltage.