SNAS874 December 2024 LMR60440-Q1
ADVANCE INFORMATION
For this design example, use the parameters listed in Table 8-2 as the input parameters.
| DESIGN PARAMETER | VALUE | COMMENT |
|---|---|---|
| Input voltage range | 12V (typical), 4V to 36V | This converter runs continuously up to 36V. |
| Output voltage | 3.3V | Fixed option used |
| Output current range | No load to 4A | |
| Switching frequency | 2MHz | |
| Light load mode | Switchable | |
| Spread spectrum | Enabled | Factory option |