SNAS875A February 2025 – June 2025 LMR60430-Q1
PRODMIX
Figure 8-1 shows a typical application circuit for the LMR60430-Q1. This device is designed to function over a wide range of external components and system parameters. As a quick-start guide, Table 8-2 provides typical component values for a range of the most common operating conditions.
| MODE/SYNC PIN CONFIGURATION | MODE OF OPERATION |
|---|---|
| Option 1 | Clock Synchronization |
| Option 2 | FPWM |
| Option 3 | Auto |
| Option 4 | FPWM |
| FSW (kHz) | VOUT (V) | IOUT (A) | L (μH) | COUT(1) | RFBT (kΩ) | RFBB (kΩ) | CIN (μF) | CBOOT (nF) | RT (kΩ) |
|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 3 | 6.8 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
| 400 | 3.8 | 3 | 6.8 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
| 400 | 5 | 3 | 8.2 | 54 | SHUNT | DNP | 4.7 | 100 | 86.6 |
| 1000 | 3.3 | 3 | 2.2 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
| 1000 | 3.8 | 3 | 3.3 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
| 1000 | 5 | 3 | 3.3 | 44 | SHUNT | DNP | 4.7 | 100 | 34 |
| 2000 | 3.3 | 3 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |
| 2000 | 3.8 | 3 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |
| 2000 | 5 | 3 | 1.5 | 20 | SHUNT | DNP | 4.7 | 100 | 16.5 |